Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-4-4B |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.590 |
| Item type | Adapter-elbow |
| Product height in | 1.385 |
| Product height mm | 35.170 |
| Product length in | 1.345 |
| Product length mm | 34.160 |
| Product material | Brass |
| Product serial name | 2024 |
| Product width in | 0.590 |
| Product width mm | 14.980 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047564 |
