Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-8-12B |
| Drop dimension IN | 1.660 |
| Drop dimension MM | 42.20 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Hex size 1 IN | 0.610 |
| Hex size 1 MM | 15.500 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047694 |
