Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-8-6B |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.30 |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Hex size 5 IN | 0.880 |
| Hex size 5 MM | 22.4 |
| Item type | Adapter-elbow |
| Product height in | 1.909 |
| Product height mm | 48.500 |
| Product length in | 1.769 |
| Product length mm | 44.940 |
| Product material | Brass |
| Product serial name | 2024 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 9/16-18 UNF |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047731 |
