Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2025-2-4B |
| Drop dimension IN | 0.660 |
| Drop dimension MM | 16.80 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.0 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-elbow |
| Product height in | 0.910 |
| Product height mm | 23.110 |
| Product length in | 1.330 |
| Product length mm | 33.780 |
| Product material | Brass |
| Product serial name | 2025 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 7/16-20 UNF |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
