Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2027-16-16B |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Hex size 5 IN | 1.375 |
| Hex size 5 MM | 34.9 |
| Item type | Adapter-straight |
| Product height in | 1.375 |
| Product height mm | 34.920 |
| Product length in | 2.252 |
| Product length mm | 57.200 |
| Product material | Brass |
| Product serial name | 2027 |
| Product width in | 1.375 |
| Product width mm | 34.920 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
