Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202X10 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.059 |
| Product height mm | 26.900 |
| Product length in | 1.320 |
| Product length mm | 33.520 |
| Product material | Brass |
| Product serial name | 202 |
| Product width in | 1.059 |
| Product width mm | 26.900 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.625 |
| Tube outside diameter 1 MM | 15.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975710012 |
