Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202X12 |
| End size 1 | -12 |
| End size 2 | -17 |
| End Type 1 | Male inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female inverted flare |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product length in | 1.390 |
| Product length mm | 35.310 |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-16 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 0.627 |
| Tube outside diameter 2 MM | 15.9 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975710487 |
