Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| End type 4 | Female inverted flare |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.9 |
| Item type | Adapter-straight |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.875 |
| Tube outside diameter 1 MM | 22.2 |
| Tube outside diameter 2 IN | 0.750 |
| Tube outside diameter 2 MM | 19.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975705056 |
