Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202X3-BG |
| End size 1 | -3 |
| End size 2 | -3 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.469 |
| Hex size 1 MM | 11.900 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Nut |
| Product height in | 0.469 |
| Product height mm | 11.910 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product material | Brass |
| Product serial name | 202 |
| Product width in | 0.469 |
| Product width mm | 11.910 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.188 |
| Tube outside diameter 1 MM | 4.8 |
