Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202X8X4-BG |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.906 |
| Hex size 1 MM | 23.000 |
| Hex size 5 IN | 0.906 |
| Hex size 5 MM | 23.0 |
| Item type | Nut |
| Product height in | 0.906 |
| Product height mm | 23.010 |
| Product length in | 1.080 |
| Product length mm | 27.430 |
| Product material | Brass |
| Product serial name | 202 |
| Product width in | 0.906 |
| Product width mm | 23.010 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-18 UNS |
| Tube outside diameter 1 IN | 0.281 |
| Tube outside diameter 1 MM | 7.1 |
| Tube outside diameter 2 IN | 0.407 |
| Tube outside diameter 2 MM | 10.3 |
