Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2030X12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Adapter-straight |
| Material | Brass |
| Max hose OD IN | 0.75 |
| Nominal ID IN | 0.52 |
| Product height in | 0.687 |
| Product height mm | 17.462 |
| Product length in | 1.031 |
| Product length mm | 26.198 |
| Product material | Brass |
| Product serial name | 2030 |
| Product width in | 0.687 |
| Product width mm | 17.462 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975719602 |