Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2030X12-BG |
| End size 1 | -12 |
| End size 2 | -12 |
| Item type | Other element |
| Product height in | 0.690 |
| Product height mm | 17.530 |
| Product length in | 1.020 |
| Product length mm | 25.900 |
| Product material | Brass |
| Product serial name | 2030 |
| Product width in | 0.690 |
| Product width mm | 17.530 |
| Thread sealant | No |
