Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2030X44 |
| End size 1 | -4 |
| End size 2 | -4 |
| Item type | Other element |
| Product height in | 0.220 |
| Product height mm | 5.590 |
| Product length in | 0.520 |
| Product length mm | 13.200 |
| Product material | Brass |
| Product serial name | 2030 |
| Product width in | 0.220 |
| Product width mm | 5.590 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734261 |
