Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2030X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| Item type | Other element |
| Product height in | 0.441 |
| Product height mm | 11.200 |
| Product length in | 0.811 |
| Product length mm | 20.600 |
| Product material | Brass |
| Product serial name | 2030 |
| Product width in | 0.441 |
| Product width mm | 11.200 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338447 |
