Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2060-5-5B |
| End size 1 | -5 |
| End size 2 | -5 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product height in | 0.512 |
| Product height mm | 13.000 |
| Product length in | 1.339 |
| Product length mm | 34.000 |
| Product material | Brass |
| Product serial name | 2060 |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.313 |
| Tube outside diameter 2 MM | 8.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146050373 |
