Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 210224-12B |
| End size 2 | -12 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.8 |
| Item type | Nut |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.953 |
| Product length mm | 24.210 |
| Product material | Brass |
| Product serial name | 210224 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Thread size 2 | 1 1/16-14 UNS |