Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 211280A |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Item type | Adapter-tee |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Brass |
| Product serial name | 211280A |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975774106 |
