Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 211280A-BG |
| Drop dimension IN | 1.190 |
| Drop dimension MM | 30.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Braze Type |
| Finish plating | Zinc |
| Hex size 1 IN | 0.781 |
| Hex size 1 MM | 19.8 |
| Item type | Adapter-tee |
| Product height in | 2.194 |
| Product height mm | 55.720 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product serial name | 131 |
| Product width in | 0.781 |
| Product width mm | 19.840 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 3/8-18 NPTF |
