Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 217-21204-03 |
| Certifications | DOT FMVSS 571106 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compliances | SAE J1131SAE J2494-3 |
| Construction Style | Reusable |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Item type | Adapter-straight |
| Product length in | 0.941 |
| Product length mm | 23.900 |
| Product material | Brass |
| Product serial name | 217 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318367 |
