Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 217-35006-03 |
| Certifications | DOT FMVSS 571106 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compliances | SAE J1131SAE J2494-3 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 2 | -4 |
| End type 2 | Male pipe (NPTF) |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Item type | Adapter-elbow |
| Product height in | 0.746 |
| Product height mm | 18.960 |
| Product length in | 1.241 |
| Product length mm | 31.530 |
| Product material | Brass |
| Product serial name | 217 |
| Product width in | 0.840 |
| Product width mm | 21.340 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305183 |
