Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 217-35010-03 |
| Certifications | DOT FMVSS 571106 |
| Drop dimension IN | 0.370 |
| Drop dimension MM | 9.40 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Adapter-elbow |
| Product height in | 0.947 |
| Product height mm | 24.050 |
| Product length in | 1.588 |
| Product length mm | 40.330 |
| Product material | CELANEX |
| Product serial name | 217 |
| Product width in | 1.138 |
| Product width mm | 28.900 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305237 |
