Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 217-38606-03 |
| Certifications | DOT FMVSS 571106 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compliances | SAE J1131SAE J2494-3 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 2 | -6 |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Hose size | -6 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Item type | Adapter-elbow |
| Product height in | 1.194 |
| Product height mm | 30.332 |
| Product length in | 1.913 |
| Product length mm | 48.593 |
| Product material | Brass |
| Product serial name | 217 |
| Seal material | Ethylene propylene (EPDM) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305190 |
