Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 217-38610-03 |
| Certifications | DOT FMVSS 571106 |
| Drop dimension IN | 0.918 |
| Drop dimension MM | 23.30 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-elbow |
| Product height in | 1.419 |
| Product height mm | 36.034 |
| Product length in | 2.257 |
| Product length mm | 57.334 |
| Product material | Brass |
| Product serial name | 217 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305220 |
