Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 217-38808-03 |
| Certifications | DOT FMVSS 571106 |
| Drop dimension IN | 1.027 |
| Drop dimension MM | 26.10 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-elbow |
| Product height in | 1.462 |
| Product height mm | 37.134 |
| Product length in | 2.123 |
| Product length mm | 53.921 |
| Product material | Brass |
| Product serial name | 217 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305213 |
