Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Certifications | DOT FMVSS 571106 |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compliances | SAE J1131SAE J2494-3 |
Construction Style | Reusable |
End size 2 | -2 |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.224 |
Hose size | -4 |
Inside diameter IN | 0.190 |
Inside diameter MM | 4.826 |
Product material | Brass |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789305244 |