Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 217-40006-03 |
| Certifications | DOT FMVSS 571106 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305282 |
