Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 217-40008-03 |
| Certifications | DOT FMVSS 571106 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1131SAE J2494-3 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 2 | -6 |
| Hose size | -8 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305305 |
