Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 217-43404-03 |
| Certifications | DOT FMVSS 571106 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compliances | SAE J1131SAE J2494-3 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 2 | -4 |
| Hose size | -4 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Item type | Adapter-elbow |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305251 |
