Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 217-43604-03 |
| Certifications | DOT FMVSS 571106 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compliances | SAE J1131SAE J2494-3 |
| Construction Style | Reusable |
| End size 2 | -6 |
| End type 2 | Male pipe (NPTF) |
| Hose size | -3 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Item type | Adapter-elbow |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305268 |
