Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 220562-16B |
| End size 1 | -16 |
| End type 1 | Flange Swivel |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 1.312 |
| Hex size 5 MM | 33.3 |
| Item type | Adapter-straight |
| Product height in | 1.430 |
| Product height mm | 36.320 |
| Product length in | 1.970 |
| Product length mm | 50.030 |
| Product material | Brass |
| Product serial name | 22562 |
| Product width in | 1.312 |
| Product width mm | 33.330 |
| Thread sealant | No |
| Thread size 2 | 1 1/4-20 UN |