Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2216-1-2-4B |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male ORB SAE J1926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.562 |
| Hex size 5 MM | 14.3 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.280 |
| Product length in | 0.916 |
| Product length mm | 23.270 |
| Product material | Brass |
| Product serial name | 2216-1 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 7/16-20 UNF |
