Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 230 |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.00 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Item type | Adapter-tee |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.340 |
| Product length mm | 34.030 |
| Product material | Brass |
| Product serial name | 230 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736609 |