Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 252X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female inverted flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.530 |
| Hex size 1 MM | 13.5 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product height in | 0.528 |
| Product height mm | 13.400 |
| Product length in | 0.760 |
| Product length mm | 19.300 |
| Product material | Brass |
| Product serial name | 252 |
| Product width in | 0.528 |
| Product width mm | 13.400 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.187 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.187 |
| Tube outside diameter 2 MM | 4.8 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975735220 |
