Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 252X5 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 0.790 |
| Product length mm | 20.070 |
| Product material | Brass |
| Product serial name | 252 |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738030 |
