Flow Control Adapters 135 (RIGHT)

BRASS DRAINCOCK-TEE,270,06

270

Catalog item:

270


Tools

Product specifications

Characteristic
Value
Angle shapeTee
BrandDanfoss
Catalog Item270
Drop dimension IN1.250
Drop dimension MM31.80
End size 1-6
Hex size 1 IN0.669
Hex size 1 MM17.000
Item typeAdapter-tee
Product height in1.500
Product height mm38.100
Product length in1.250
Product length mm31.750
Product materialBrass
Product serial name270
Product width in0.680
Product width mm17.270
Thread sealantYes
Thread size 13/8-18 NPTF

General specifications

Characteristic
Value
EAN/UPC639789258793