Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 270-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.680 |
| Hex size 5 MM | 17.3 |
| Item type | Adapter-straight |
| Product height in | 1.339 |
| Product height mm | 34.000 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 270 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread sealant | Yes |
| Thread size 1 | 15/32-24 NAT |
| Thread size 2 | 3/8-18 PTF |
