Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 270-CT |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Product length in | 1.500 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522043144 |