Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 270Z |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End size 1 | -6 |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Item type | Adapter-tee |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 270 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522221153 |
