Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 272NTA-8-8 |
| Drop dimension IN | 1.180 |
| Drop dimension MM | 30.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.600 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.600 |
| Item type | Adapter-tee |
| Product height in | 1.992 |
| Product height mm | 50.609 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Brass |
| Product serial name | 272 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 11/16-20 UN |
| Thread size 3 | 1/2-14 NPTF |