Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 300-01551 |
| End Type 1 | Line/hose/tube |
| Item type | Adapter-straight |
| Product height in | 0.375 |
| Product height mm | 9.530 |
| Product length in | 0.941 |
| Product length mm | 23.900 |
| Product material | Brass |
| Product width in | 0.375 |
| Product width mm | 9.530 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318411 |