Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 300-01554 |
| End size 1 | -4 |
| Item type | Other element |
| Product height in | 0.370 |
| Product height mm | 9.390 |
| Product length in | 0.640 |
| Product length mm | 16.260 |
| Product material | Brass |
| Product serial name | 300 |
| Product width in | 0.370 |
| Product width mm | 9.390 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318428 |