Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 302X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.406 |
| Hex size 1 MM | 10.300 |
| Item type | Adapter-straight |
| Product height in | 0.406 |
| Product height mm | 10.318 |
| Product length in | 0.609 |
| Product length mm | 15.480 |
| Product material | Brass |
| Product serial name | 302 |
| Product width in | 0.406 |
| Product width mm | 10.318 |
| Thread sealant | No |
| Thread size 1 | 5/16-28 UNS |
| Thread size 2 | 5/16-28 UNS |
| Tube outside diameter 1 IN | 0.078 |
| Tube outside diameter 1 MM | 2.0 |
| Tube outside diameter 2 IN | 0.078 |
| Tube outside diameter 2 MM | 2.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975748077 |
