Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 302X2-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.406 |
| Hex size 5 IN | 1.102 |
| Hex size 5 MM | 28.0 |
| Item type | Adapter-straight |
| Product length in | 0.590 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 5/16-28 UNS |
