Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 302X3-CT |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.468 |
| Hex size 1 MM | 15.000 |
| Hex size 5 IN | 0.465 |
| Hex size 5 MM | 11.8 |
| Product length in | 0.620 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522043809 |
