Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 302X4-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.531 |
| Hex size 5 IN | 0.528 |
| Hex size 5 MM | 13.4 |
| Item type | Adapter-straight |
| Product length in | 0.650 |
| Product length mm | 16.510 |
| Product material | Brass |
| Product serial name | 302 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
