Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 308-2003-4-5 |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.10 |
| End size 1 | -4 |
| End size 2 | -5 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.440 |
| Hex size 5 MM | 11.2 |
| Item type | Adapter-elbow |
| Product height in | 1.161 |
| Product height mm | 29.500 |
| Product length in | 1.196 |
| Product length mm | 30.390 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |