Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 308-2003-6-6 |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.10 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.470 |
| Hex size 5 MM | 11.9 |
| Item type | Adapter-elbow |
| Product height in | 1.146 |
| Product height mm | 29.110 |
| Product length in | 1.256 |
| Product length mm | 31.900 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.470 |
| Product width mm | 11.930 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |