Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 308-2024-6-8 |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.50 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Item type | Adapter-elbow |
| Product height in | 1.551 |
| Product height mm | 39.400 |
| Product length in | 1.642 |
| Product length mm | 41.700 |
| Product material | Brass |
| Product serial name | 308 |
| Product width in | 0.780 |
| Product width mm | 19.810 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |