Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3129X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-cap |
| Product height in | 0.562 |
| Product height mm | 14.270 |
| Product length in | 0.504 |
| Product length mm | 12.800 |
| Product material | Brass |
| Product serial name | 3129 |
| Product width in | 0.562 |
| Product width mm | 14.270 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975754139 |
