Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 3150X4Z |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.200 |
| Item type | Adapter-straight |
| Product length in | 0.420 |
| Product material | Brass |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522221184 |
